IESNA:LM-63-2002
[TEST]P956076
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-830-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]56428
TILT=NONE
208 -1 1 37 41 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
7813.5 8828.1 9838.8 10694 11347 11743.5 12035.1 12338.3 12625.9 12956.4
13360.6 13796 14336.4 14927.2 15665.8 16719.3 18173.1 20140.1 22736.8 26060.5
30363.7 35522.1 40303.5 43079.1 42550.4 38476.5 30927.4 22437.5 14398.6 10235.3
7063.2 4427.6 2464.5 536.4 0 0 0
7813.5 8676.5 9593.9 10340.2 10896.1 11261.5 11514.2 11790.2 12081.7 12381
12758.1 13209 13733.8 14316.9 15016.6 15934 17166.3 18795.1 20878.7 23774.7
27549.3 31172.3 32948.8 32338.4 30196.5 26604.7 20944.8 14173.1 7654.1 4520.9
2491.8 1115.7 431.5 54.4 0 0 0
7813.5 8587 9298.4 9819.3 10211.9 10449.1 10616.2 10833.9 11024.4 11207.1
11463.6 11805.7 12210 12598.7 13014.7 13523.9 14122.6 14841.7 15724.1 16606.5
16874.8 15988.5 13745.5 11113.8 8182.8 5679.3 4011.7 2896 2033.1 1461.6
987.4 590.9 330.4 147.7 27.2 0 0
7813.5 8365.5 8894.1 9282.9 9508.3 9625 9706.6 9741.6 9718.2 9628.8
9496.7 9426.7 9349 9162.4 8754.2 8171.1 7564.7 6985.5 6487.9 6149.7
5978.7 5823.2 5609.4 5247.9 4971.9 4758.1 4097.2 3319.8 2192.4 1535.5
1096.2 761.9 505.3 217.7 31.1 0 0
7813.5 8143.9 8524.8 8812.5 8968 9006.9 8917.5 8676.5 8287.7 7782.4
7238.2 6798.9 6511.2 6336.3 6196.4 5990.3 5694.9 5411.1 5189.5 5072.9
5072.9 5104 5111.8 5080.7 4851.4 4346 3809.6 3451.9 2907.7 2336.3
1694.9 1111.8 606.4 237.1 15.5 0 0
7813.5 7965.1 8147.8 8357.7 8509.3 8493.7 8287.7 7887.3 7401.4 6946.6
6569.5 6301.3 6145.8 6029.2 5893.1 5683.2 5387.8 5030.2 4680.3 4404.3
4256.6 4276 4396.5 4478.2 4447.1 4311 4015.6 3537.4 3004.9 2503.4
2033.1 1597.7 1162.3 676.4 291.5 0 0
7813.5 7724.1 7782.4 7930.1 8093.4 8171.1 8050.6 7786.3 7490.8 7226.5
6958.3 6655.1 6340.2 6033.1 5733.8 5418.9 5072.9 4707.5 4361.6 4077.8
3825.1 3611.3 3428.6 3312 3277 3265.3 3203.1 3063.2 2822.2 2484
1916.4 1313.9 726.9 384.8 139.9 0 0
7813.5 7564.7 7420.9 7452 7689.1 7992.3 8229.4 8248.9 8081.7 7817.4
7510.3 7144.9 6721.1 6274.1 5850.4 5446.1 5061.3 4688.1 4353.8 4093.3
3902.8 3778.5 3677.4 3553 3362.5 3063.2 2752.2 2526.7 2324.6 2099.1
1803.7 1395.5 898 520.9 171 0 0
7813.5 7374.2 7039.9 6989.4 7222.6 7809.6 8439.3 8734.8 8645.4 8311
7910.7 7502.5 7071 6592.9 6114.7 5648.2 5209 4804.7 4451 4178.8
3972.8 3829 3770.7 3731.8 3646.3 3459.7 3234.2 2977.7 2717.2 2414
2044.7 1593.8 1174 738.6 241 0 0
7813.5 7191.5 6690 6441.3 6561.8 7152.6 8019.5 8715.3 8882.5 8590.9
8105 7638.5 7207.1 6756.1 6309.1 5862 5418.9 4987.4 4610.3 4322.7
4081.7 3922.3 3805.7 3755.1 3681.3 3545.2 3350.9 3133.2 2896 2631.7
2266.3 1799.8 1321.7 726.9 225.5 7.8 0
7813.5 7028.2 6476.2 6149.7 6196.4 6725 7525.8 8225.5 8618.1 8509.3
8101.1 7638.5 7207.1 6779.5 6359.6 5939.8 5504.4 5076.8 4703.6 4388.8
4120.5 3937.8 3801.8 3720.1 3634.6 3479.1 3249.8 3001 2752.2 2460.7
2099.1 1624.9 1181.7 629.7 171 0 0
7813.5 6997.1 6340.2 5885.4 5799.9 6149.7 6775.6 7490.8 7965.1 8011.7
7759.1 7366.4 6977.7 6616.2 6258.6 5873.7 5469.4 5061.3 4684.2 4361.6
4085.6 3887.3 3716.3 3560.8 3374.2 3098.2 2713.3 2266.3 1846.5 1500.5
1158.4 773.6 470.4 237.1 19.4 0 0
7813.5 6806.7 5998.1 5360.6 5045.7 5061.3 5259.5 5527.7 5741.5 5854.3
5854.3 5714.3 5535.5 5345 5135.1 4913.5 4695.9 4458.7 4175 3883.4
3603.5 3284.8 2954.3 2666.7 2375.1 1982.5 1593.8 1310 1084.6 863
633.6 392.6 182.7 50.5 0 0 0
7813.5 6666.7 5737.7 4964.1 4485.9 4279.9 4213.8 4206.1 4182.7 4147.7
4073.9 3933.9 3766.8 3568.5 3335.3 3144.8 2958.2 2814.4 2721.1 2682.2
2631.7 2522.9 2347.9 2126.4 1862 1586 1329.5 1104 890.2 695.8
497.6 279.9 120.5 19.4 0 0 0
7813.5 6596.7 5562.7 4719.2 4163.3 3887.3 3743.5 3619.1 3479.1 3323.6
3183.7 3071 2942.7 2837.7 2713.3 2588.9 2456.8 2285.7 2095.3 1935.9
1772.6 1624.9 1496.6 1395.5 1282.8 1142.9 987.4 831.9 664.7 509.2
346 217.7 105 3.9 0 0 0
7813.5 6538.4 5457.8 4590.9 4007.8 3696.8 3506.3 3323.6 3148.7 2973.8
2806.6 2662.8 2526.7 2390.7 2266.3 2145.8 2017.5 1885.3 1760.9 1628.8
1504.4 1395.5 1298.4 1193.4 1069 960.2 835.8 695.8 536.4 396.5
287.7 171 58.3 0 0 0 0
7813.5 6592.9 5492.8 4610.3 3980.6 3615.2 3370.3 3183.7 3024.3 2868.8
2713.3 2565.6 2414 2278 2153.6 2029.2 1900.9 1760.9 1621 1477.2
1352.8 1247.8 1158.4 1080.7 1002.9 917.4 800.8 672.5 559.8 462.6
357.6 244.9 89.4 0 0 0 0
7813.5 6624 5531.6 4637.5 3965 3521.9 3261.4 3094.3 2946.6 2791.1
2643.4 2495.6 2363.5 2239.1 2122.5 1998.1 1873.7 1733.7 1593.8 1453.9
1329.5 1240 1166.2 1104 1030.1 929.1 793 680.3 594.8 505.3
396.5 264.3 105 31.1 0 0 0
7813.5 6624 5574.4 4672.5 3953.4 3448 3172 3012.7 2864.9 2717.2
2554 2414 2293.5 2161.3 2033.1 1904.8 1772.6 1640.4 1508.3 1383.9
1282.8 1216.7 1154.5 1088.4 987.4 847.4 676.4 594.8 509.2 415.9
303.2 159.4 66.1 15.5 0 0 0
7813.5 6756.1 5741.5 4835.8 4050.6 3463.6 3152.6 2985.4 2837.7 2713.3
2569.5 2433.4 2301.3 2173 2040.8 1912.6 1780.4 1652.1 1531.6 1422.8
1333.3 1263.4 1193.4 1107.9 983.5 785.2 590.9 509.2 427.6 338.2
241 139.9 73.9 31.1 7.8 0 0
7813.5 6833.9 5854.3 4948.5 4136.1 3518 3172 2989.3 2845.5 2713.3
2577.3 2445.1 2316.8 2188.5 2064.2 1939.8 1811.5 1687.1 1570.5 1465.5
1376.1 1302.2 1224.5 1127.3 991.3 785.2 583.1 501.5 415.9 330.4
229.4 136.1 77.7 38.9 19.4 0 0
7813.5 6865 5928.1 5045.7 4213.8 3615.2 3187.6 3008.8 2849.4 2736.7
2608.4 2480.1 2355.7 2231.3 2110.8 1994.2 1869.8 1745.4 1628.8 1512.2
1418.9 1341.1 1259.5 1170.1 1002.9 796.9 618.1 540.3 450.9 361.5
256.6 155.5 93.3 58.3 35 15.5 0
7813.5 7082.7 6266.3 5422.8 4587 3852.3 3335.3 3047.6 2892.2 2767.8
2655 2538.4 2421.8 2305.2 2184.7 2064.2 1943.6 1819.3 1706.5 1597.7
1500.5 1411.1 1321.7 1220.6 1096.2 936.8 738.6 629.7 536.4 443.2
338.2 213.8 132.2 85.5 62.2 31.1 0
7813.5 7245.9 6573.4 5823.2 5022.4 4260.5 3623 3144.8 2907.7 2767.8
2655 2542.3 2429.6 2312.9 2196.3 2071.9 1939.8 1819.3 1702.6 1593.8
1504.4 1411.1 1313.9 1205.1 1084.6 952.4 800.8 672.5 579.2 485.9
388.7 279.9 143.8 85.5 54.4 27.2 0
7813.5 7401.4 6931.1 6336.3 5671.6 4940.8 4225.5 3537.4 3016.5 2795
2662.8 2542.3 2429.6 2312.9 2188.5 2068 1939.8 1811.5 1687.1 1554.9
1430.5 1313.9 1205.1 1104 1018.5 917.4 793 660.8 536.4 439.3
353.7 264.3 147.7 66.1 35 11.7 0
7813.5 7650.2 7424.7 7078.8 6519 5877.6 5236.2 4583.1 3735.7 3055.4
2732.8 2581.2 2456.8 2336.3 2219.6 2099.1 1974.7 1850.4 1722.1 1586
1457.7 1329.5 1212.8 1104 999 890.2 773.6 660.8 536.4 408.2
314.9 221.6 139.9 73.9 35 15.5 0
7813.5 7906.8 7953.4 7906.8 7638.5 7218.7 6721.1 6169.1 5461.7 4548.1
3603.5 2903.8 2569.5 2417.9 2305.2 2196.3 2079.7 1978.6 1881.5 1764.8
1648.2 1504.4 1360.6 1228.4 1123.4 1022.4 1123.4 1177.9 890.2 711.4
470.4 346 198.3 97.2 46.6 23.3 0
7813.5 8159.4 8497.6 8773.6 8882.5 8797 8521 8159.4 7821.2 7417
6798.9 5959.2 4975.7 3972.8 3160.4 2728.9 2604.5 2511.2 2347.9 2200.2
2087.5 1986.4 1842.6 1737.6 1830.9 1900.9 1601.6 1216.7 738.6 552
412.1 299.3 202.1 116.6 58.3 19.4 0
7813.5 8416 9049.6 9640.5 10079.8 10332.4 10348 10204.2 10068.1 10025.3
9998.1 9881.5 9652.2 9364.5 8999.1 8575.4 8042.8 7533.6 7354.8 8023.4
9473.3 10853.3 11059.4 9586.1 6763.9 4007.8 2367.4 1488.8 1030.1 754.1
571.4 412.1 279.9 159.4 62.2 15.5 0
7813.5 8664.8 9555 10437.4 11176 11650.2 11875.7 11953.4 12031.2 12167.2
12377.2 12649.3 12975.8 13275.1 13574.5 13799.9 14157.5 14799 15996.2 17955.4
20497.7 23253.8 25943.8 28011.9 28252.9 26313.1 22589.1 17648.3 12322.7 7700.7
4474.3 2662.8 1516 571.4 174.9 7.8 0
7813.5 8754.2 9784.3 10806.7 11654.1 12213.9 12493.8 12614.3 12727 12882.5
13096.3 13352.9 13687.2 14025.4 14390.8 14888.4 15603.6 16645.4 18184.8 20318.9
23152.8 26892.3 31992.5 38321 42402.7 41415.3 38387.1 34219.9 29722.3 25454
21088.6 16272.2 11137.1 6546.2 2655 668.6 0
7813.5 8820.3 9939.8 11106 12031.2 12637.6 12936.9 13026.3 13073 13096.3
13154.6 13232.4 13333.4 13376.2 13512.3 13815.5 14348 15195.5 16567.7 18585.2
21302.4 25092.5 30795.2 39176.2 50321.1 53866.3 51005.3 47611.6 43856.5 39945.9
34177.1 26705.7 18612.4 11331.5 4474.3 1430.5 0
7813.5 8968 10289.7 11638.6 12754.2 13430.6 13625 13504.5 13216.8 12800.9
12342.2 11902.9 11467.5 11063.3 10865 11102.1 12136.1 13971 16190.6 18270.3
20241.2 22538.6 25679.5 30208.2 38880.8 49267.6 47149.1 42115 38810.8 36548.4
33325.8 28664.9 22394.7 15588.1 6095.3 1002.9 0
7813.5 9045.7 10651.2 12120.6 13294.6 13866 13854.3 13360.6 12579.3 11755.2
10973.8 10320.8 9815.4 9520 9811.5 11261.5 13729.9 16746.5 19930.2 23284.9
26954.5 30449.2 33784.5 37652.4 43370.6 50671 52089.8 48326.9 44105.3 39778.7
34639.7 27739.8 19568.7 9473.3 3708.5 415.9 0
7813.5 9166.3 10728.9 12276.1 13473.4 14048.7 13803.8 12933 11832.9 10950.5
10165.3 9539.4 9092.4 8991.3 9834.9 12070.1 15389.8 19560.9 24703.8 30954.6
37807.9 44855.6 51899.3 58231.7 65427.1 72043.3 73718.8 70690.5 64917.9 57217.2
47090.7 33147 21512.3 11895.1 5737.7 664.7 0
7813.5 9174 10748.4 12276.1 13434.5 13947.6 13698.8 12851.4 11759.1 10779.5
9994.2 9380.1 8975.8 9034.1 10208 12843.6 16645.4 21628.9 27961.3 35168.4
42515.4 49706.9 56941.2 64397 72828.6 78958.8 79304.8 74469 66041.3 54892.6
43238.4 32116.9 20987.5 12210 4839.7 610.3 0
7813.5 9174 10709.5 12182.8 13244 13729.9 13671.6 13123.5 12280 11354.8
10530.7 9916.5 9492.8 9457.8 10383 12699.8 16097.3 20159.5 24905.9 30169.3
35428.8 40711.7 45788.5 50888.6 57878 64727.4 66558.3 63149.2 57353.2 49808
41384.2 32078 24159.6 14386.9 5461.7 482 0
7813.5 9069.1 10499.6 11840.7 12812.5 13310.1 13469.5 13380.1 13010.8 12454.9
11836.8 11242.1 10728.9 10452.9 10709.5 11965.1 14247 17189.6 20326.7 23234.4
26041 28505.6 30830.2 34080 40260.8 46468.8 45668 40396.8 35529.9 31226.7
25854.4 19428.7 13034.1 6340.2 1780.4 217.7 0
7813.5 9065.2 10344.1 11522 12373.3 12847.5 13119.6 13294.6 13384 13411.2
13364.5 13232.4 13069.1 12890.3 12863.1 13177.9 14142 15829.1 18192.6 20882.6
23965.2 27790.3 32843.8 39405.6 46301.6 47600 40377.4 31203.4 22950.6 16711.5
13115.7 9582.2 6950.5 4089.4 1139 46.6 0
7813.5 8851.4 9928.2 10919.4 11642.5 12077.8 12400.5 12680.4 12940.8 13271.2
13628.9 13986.5 14441.3 14876.7 15467.6 16350 17621.1 19436.5 22184.8 25932.2
30511.4 35825.4 42138.3 49197.7 51728.3 48000.4 39187.9 29407.4 19860.2 14324.7
10363.5 6915.5 4163.3 960.2 23.3 0 0
7813.5 8828.1 9838.8 10694 11347 11743.5 12035.1 12338.3 12625.9 12956.4
13360.6 13796 14336.4 14927.2 15665.8 16719.3 18173.1 20140.1 22736.8 26060.5
30363.7 35522.1 40303.5 43079.1 42550.4 38476.5 30927.4 22437.5 14398.6 10235.3
7063.2 4427.6 2464.5 536.4 0 0 0
